Schneider-Electric
 
LVS04548 picture- scope
LVS04548
Busbar, Linergy BS, plain busbar, 1800A, horizontal, flat bar, 80x10mm, L2000mm
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Busbar
Product name Linergy BS
Range compatibility PrismaSeT PrismaSeT P enclosure
Busbar description Flat bar
Quantity per set Set of 1
Complementary
Installation direction Horizontal, operating position: top
Horizontal, operating position: bottom
Installation description Cubicle - width 650 mm
Cubicle - width 650 + 150 mm
Cubicle duct - width 300 mm
Cubicle duct - width 400 mm
[Ie] rated operational current 1800 A at 35 °C
[Icw] rated short-time withstand current 40 kA (1 s) for 2 supports
65 kA (1 s) for 3 supports
75 kA (1 s) for 4 supports
Permissible current 1800 A at 35 °C: <= IP31
1600 A at 35 °C: > IP31
Busbar cross section 80 x 10 mm
Length 2000 mm
Width 80 mm
Depth 10 mm
Net weight 14.72 kg
Colour Natural
Type of busbar connection Without hole
Environment
Standards IEC 61439-1
IEC 61439-2
Product certifications ASTA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.8 cm
Package 1 Width 14.5 cm
Package 1 Length 210.0 cm
Package 1 Weight 14.663 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 40
Package 2 Height 29.0 cm
Package 2 Width 120.0 cm
Package 2 Length 202.0 cm
Package 2 Weight 614.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
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
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Halogen content performance Halogen free plastic parts product