Schneider-Electric
 
LVS04552 picture- scope
LVS04552
Busbar, Linergy BS, plain busbar, 1880A, horizontal, flat bar, 120x10mm, L2000mm
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Busbar
Product name Linergy BS
Range compatibility PrismaSeT PrismaSeT P enclosure
Busbar description Flat bar
Quantity per set Set of 1
Complementary
Installation direction Vertical, operating position: lateral
Horizontal, operating position: top
Horizontal, operating position: bottom
Installation description Cubicle - width 650 mm
Cubicle - width 650 + 150 mm
Cubicle duct - width 300 mm
Cubicle duct - width 400 mm
[Ie] rated operational current 1880 A at 35 °C
[Icw] rated short-time withstand current 60 kA (1 s) for 2 supports (horizontal position)
85 kA (1 s) for 3 supports (horizontal position)
40 kA (1 s) (horizontal position)
85 kA (1 s) for 2 supports (horizontal position)
50 kA (1 s) (horizontal position)
Permissible current 1880 A at 35 °C: <= IP31
1670 A at 35 °C: > IP31
Busbar cross section 120 x 10 mm
Length 2000 mm
Width 120 mm
Depth 10 mm
Net weight 21.9 kg
Colour Natural
Type of busbar connection Without hole
Environment
Standards IEC 61439-2
IEC 61439-1
Product certifications ASTA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 18.0 cm
Package 1 Length 212.0 cm
Package 1 Weight 21.694 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 18
Package 2 Height 20.0 cm
Package 2 Width 18.0 cm
Package 2 Length 212.0 cm
Package 2 Weight 412.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
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
Halogen content performance Halogen free plastic parts product