Schneider-Electric
 
LVS04562 picture- scope
LVS04562
Profile busbar, Linergy LGYE, 1000A, for a horizontal installation, L2000mm
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Profile busbar
Product name Linergy LGYE
Range compatibility PrismaSeT PrismaSeT P enclosure
Accessory / separate part categor Busbar accessory
Busbar description Linergy
Quantity per set Set of 1
Complementary
Installation direction Horizontal, operating position: top
Horizontal, operating position: bottom
Installation description Cubicle - width 650 mm
Cubicle - width 650 + 150 mm
Cubicle duct - width 300 mm
Cubicle duct - width 400 mm
[Ui] rated insulation voltage 1000 V
[Uimp] rated impulse withstand voltage 12 kV (degree of pollution: 3)
[Ie] rated operational current 1000 A
[Icw] rated short-time withstand current 40 kA (1 s) for 2 supports (horizontal position)
Permissible current 1000 A at 35 °C: <= IP31
850 A at 35 °C: > IP31
Length 2000 mm
Height 150 mm
Width 60 mm
Depth 23 mm
Net weight 2.23 kg
Colour Natural
Type of busbar connection Single t-slot
Connection pitch Free connection position
Environment
Standards IEC 61439-1
IEC 61439-2
Product certifications ASTA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 6.5 cm
Package 1 Length 210.0 cm
Package 1 Weight 2.744 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 48
Package 2 Height 23.0 cm
Package 2 Width 120.0 cm
Package 2 Length 202.0 cm
Package 2 Weight 152.5 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
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
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Halogen content performance Halogen free plastic parts product