Schneider-Electric
 
LVS04567 picture- scope
LVS04567
Profile busbar, Linergy LGYE, 3200A, for a horizontal installation, L2000mm
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Profile busbar
Product name Linergy LGYE
Range compatibility PrismaSeT PrismaSeT P enclosure
Accessory / separate part categor Busbar accessory
Busbar description Linergy
Quantity per set Set of 1
Complementary
Installation direction Horizontal, operating position: top
Horizontal, operating position: bottom
Installation description Cubicle - width 650 mm
Cubicle - width 650 + 150 mm
Cubicle duct - width 300 mm
Cubicle duct - width 400 mm
[Ui] rated insulation voltage 1000 V
[Uimp] rated impulse withstand voltage 12 kV (degree of pollution: 3)
[Ie] rated operational current 3200 A
[Icw] rated short-time withstand current 60 kA (1 s) for 2 supports (horizontal position)
85 kA (1 s) for 3 supports (horizontal position)
100 kA (1 s) for 4 supports (horizontal position)
Permissible current 3200 A at 35 °C: <= IP31
2800 A at 35 °C: > IP31
Length 2000 mm
Height 200 mm
Width 150 mm
Depth 31 mm
Net weight 15.6 kg
Colour Natural
Type of busbar connection Double t-slot
Connection pitch Free connection position
Environment
Standards IEC 61439-2
IEC 61439-1
Product certifications ASTA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.500 cm
Package 1 Width 15.700 cm
Package 1 Length 210.000 cm
Package 1 Weight 19.016 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 18
Package 2 Height 27.000 cm
Package 2 Width 120.000 cm
Package 2 Length 202.000 cm
Package 2 Weight 362.000 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
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
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Halogen content performance Halogen free plastic parts product