|
|
|
LVS04610
Fish plates kit, PrismaSeT P, for Linergy LGYE inside angle kit, 630A to 1600A, copper, set of 4
|
|
|
Main
Range
|
Linergy
|
Range of product
|
Linergy
|
Product or component type
|
Joining set
|
Product name
|
Linergy LGYE
|
Product name
|
PrismaSeT PrismaSeT P right-angle kit
Linergy Linergy LGYE busbar
|
Standards
|
IEC 60439-1, inside enclosure
IEC 60439-2, inside enclosure
|
Product certifications
|
ASTA
|
Complementary
Installation description
|
Cubicle - width 650 mm
|
Cubicle depth
|
400 mm
|
[Ie] rated operational current
|
1600 A
|
Material
|
Copper
|
Quantity per set
|
Set of 4
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
6 cm
|
Package 1 Width
|
14 cm
|
Package 1 Length
|
19 cm
|
Package 1 Weight
|
2.804 kg
|
Offer Sustainability
|
|