Schneider-Electric
 
LVS04643 picture- scope
LVS04643
Connection adapter, Linergy BS, for 120mm busbar/Linergy BS horizontal busbars
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Connection adapter
Product name Linergy BS
Product name Linergy Linergy BS busbar
PrismaSeT PrismaSeT P enclosure
Accessory / separate part categor Coupling accessory
Standards IEC 60439-1, inside enclosure
IEC 60439-2, inside enclosure
Product certifications ASTA
Complementary
[Ie] rated operational current 4000 A
Busbar cross section 120 x 10 mm
Height 125 mm
Width 90 mm
Net weight 1.92 kg
Quantity per set Set of 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.500 cm
Package 1 Width 10.000 cm
Package 1 Length 14.000 cm
Package 1 Weight 1.908 kg
Unit Type of Package 2 S02
Number of Units in Package 2 5
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 9.832 kg
Unit Type of Package 3 P12
Number of Units in Package 3 80
Package 3 Height 42.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 168.000 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant