Schneider-Electric
 
LVS04657 picture- scope
LVS04657
PE support, Linergy TB, 3 supports for one vertical PE (supplied with PE marking) to secure to the framework
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type PE support
Product name Linergy TB
Range compatibility Linergy Linergy TB terminal block
PrismaSeT PrismaSeT P enclosure
Provided equipment Supplied with PE marking
Complementary
Cubicle-device connection Linergy BS vertical busbar
Linergy BS vertical Linergy busbar
Installation description Cubicle duct - width 150 mm
Quantity per set Set of 3
Net weight 0.4 kg
Environment
Standards IEC 61439-1
IEC 61439-2
Product certifications ASTA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 9.0 cm
Package 1 Length 9.0 cm
Package 1 Weight 389.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 20
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 8.026 kg
Unit Type of Package 3 P12
Number of Units in Package 3 320
Package 3 Height 42.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 141.0 kg
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
Halogen content performance Halogen free plastic parts product