|
|
|
LVS04658
Wedge, Linergy LGYE, for busbar support/profiles, 630 to 1600A, set of 12
|
|
|
Main
Range
|
Linergy
|
Range of product
|
Linergy LGYE
|
Product or component type
|
Wedge
|
Accessory / separate part categor
|
Busbar accessory
|
Range compatibility
|
PrismaSeT PrismaSeT P enclosure
PrismaSeT Prisma iPM M
Linergy Linergy LGYE busbar
|
Product destination
|
Busbar
|
Complementary
Cubicle-device connection
|
Busbar vertical
|
[Ie] rated operational current
|
1600 A
|
Quantity per set
|
Set of 12
|
Height
|
150 mm
|
Width
|
170 mm
|
Depth
|
40 mm
|
Net weight
|
0.24 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
6.0 cm
|
Package 1 Width
|
10.3 cm
|
Package 1 Length
|
17.0 cm
|
Package 1 Weight
|
234.0 g
|
Unit Type of Package 2
|
S03
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
30.0 cm
|
Package 2 Width
|
30.0 cm
|
Package 2 Length
|
40.0 cm
|
Package 2 Weight
|
2.757 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
PVC free
|
Yes
|
Halogen content performance
|
Halogen free plastic parts product
|
|
|