|
|
|
LVS04665
Busbar support, Linergy BS, 115mm between centers, for 5 to 10mm thick horizontal busbar, D600
|
|
|
Main
Range
|
Linergy
|
Range of product
|
Linergy BS
|
Product or component type
|
Busbar support
|
Range compatibility
|
PrismaSeT PrismaSeT P cubicle
Linergy Linergy BS busbar
Linergy Linergy LGYE busbar
|
Product specific application
|
To support 10 mm thick horizontal flat busbar
|
Busbar description
|
Flat plain
|
Complementary
Cubicle-device connection
|
Linergy LGYE horizontal busbar - fixed
Linergy BS horizontal busbar - fixed
|
Enclosure/cubicle description
|
Cubicle
|
Cubicle depth
|
600 mm
|
Product destination
|
For framework
|
Busbar position
|
Top
|
Bar width
|
60 mm
80 mm
50 mm
|
Installation direction
|
Horizontal
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
5.500 cm
|
Package 1 Width
|
7.000 cm
|
Package 1 Length
|
55.000 cm
|
Package 1 Weight
|
2.382 kg
|
Unit Type of Package 2
|
S04
|
Number of Units in Package 2
|
4
|
Package 2 Height
|
30.000 cm
|
Package 2 Width
|
40.000 cm
|
Package 2 Length
|
60.000 cm
|
Package 2 Weight
|
10.172 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
PVC free
|
Yes
|
Halogen content performance
|
Halogen free plastic parts product
|
|
|