|
|
|
LVS04669
Wedge, Linergy BS, for busbar support, 800 to 1600A, set of 100
|
|
|
Main
Range
|
Linergy
|
Range of product
|
Linergy BS
|
Product or component type
|
Wedge
|
Accessory / separate part categor
|
Busbar accessory
|
Range compatibility
|
PrismaSeT PrismaSeT P enclosure
Linergy Linergy BS busbar
|
Product destination
|
Busbar
|
Complementary
Quantity per set
|
Set of 100
|
Height
|
25 mm
|
Width
|
45.5 mm
|
Depth
|
5 mm
|
Net weight
|
3.98 kg
|
Colour
|
Natural
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
9.8 cm
|
Package 1 Width
|
9.8 cm
|
Package 1 Length
|
15.5 cm
|
Package 1 Weight
|
4.107 kg
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
2
|
Package 2 Height
|
15.0 cm
|
Package 2 Width
|
30.0 cm
|
Package 2 Length
|
40.0 cm
|
Package 2 Weight
|
8.466 kg
|
Unit Type of Package 3
|
P12
|
Number of Units in Package 3
|
32
|
Package 3 Height
|
42.0 cm
|
Package 3 Width
|
80.0 cm
|
Package 3 Length
|
120.0 cm
|
Package 3 Weight
|
147.5 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Compliant
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Circularity Profile
|
No need of specific recycling operations
|
PVC free
|
Yes
|
Halogen content performance
|
Halogen free plastic parts product
|
|
|