Schneider-Electric
 
LVS04684 picture- scope
LVS04684
Connection, PrismaSeT P, copper joint on profile Linergy vertical LGY/LGYE 1600A for connection NT/NW 4P
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Connection
Product name Linergy LGY
Product name PrismaSeT PrismaSeT P enclosure
Masterpact MasterPact NW
Accessory / separate part categor Coupling accessory
Standards IEC 61439-2, inside enclosure
IEC 61439-1, inside enclosure
Product certifications ASTA
Complementary
Cubicle-device connection Linergy LGY busbar
Poles description 4P
Installation description Cubicle - width 650 mm
Installed device Masterpact: fixed NW08...16 vertical installation - bottom connection
Masterpact: withdrawable NW08...16 vertical installation - bottom connection
[Ie] rated operational current 1600 A
Quantity per set Set of 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.0 cm
Package 1 Width 14.5 cm
Package 1 Length 23.0 cm
Package 1 Weight 4.06 kg
Unit Type of Package 2 P12
Number of Units in Package 2 25
Package 2 Height 33.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 113.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant