|
|
|
LVS04690
Busbar support, PrismaSeT P, Flat bar, for front busbar mounting in enclosure W650/650+150mm
|
|
|
Main
Range
|
PrismaSeT
|
Range of product
|
PrismaSeT P
|
Product or component type
|
Busbar support
|
Accessory / separate part categor
|
Connection accessory
|
Range compatibility
|
PrismaSeT PrismaSeT P enclosure
PrismaSeT Prisma iPM M enclosure
|
Product compatibility
|
Flat bar
|
Product destination
|
Busbar
|
Complementary
Installation description
|
Cubicle - width 650 + 150 mm
Cubicle - width 650 mm
|
Quantity per set
|
Set of 1
|
Height
|
40 mm
|
Width
|
425 mm
|
Depth
|
10 mm
|
Net weight
|
0.8 kg
|
Colour
|
Natural
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4.100 cm
|
Package 1 Width
|
3.800 cm
|
Package 1 Length
|
43.000 cm
|
Package 1 Weight
|
797.000 g
|
Unit Type of Package 2
|
S04
|
Number of Units in Package 2
|
20
|
Package 2 Height
|
30.000 cm
|
Package 2 Width
|
40.000 cm
|
Package 2 Length
|
60.000 cm
|
Package 2 Weight
|
16.708 kg
|
Unit Type of Package 3
|
P12
|
Number of Units in Package 3
|
120
|
Package 3 Height
|
73.000 cm
|
Package 3 Width
|
80.000 cm
|
Package 3 Length
|
120.000 cm
|
Package 3 Weight
|
112.000 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
PVC free
|
Yes
|
Halogen content performance
|
Halogen free plastic parts product
|
|
|