|
|
|
LVS04691
Spacing rods, PrismaSeT P, for lateral busbar mounting
|
|
|
Main
Range
|
PrismaSeT
|
Range of product
|
PrismaSeT P
|
Product or component type
|
Spacing rods
|
Accessory / separate part categor
|
Connection accessory
|
Range compatibility
|
PrismaSeT PrismaSeT P enclosure
PrismaSeT Prisma iPM M enclosure
|
Product compatibility
|
Edgewise bars
|
Product destination
|
Busbar
|
Complementary
Installation description
|
Cubicle
|
Quantity per set
|
Set of 1
|
Height
|
30 mm
|
Width
|
60 mm
|
Net weight
|
0.2 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3.2 cm
|
Package 1 Width
|
3.2 cm
|
Package 1 Length
|
47.5 cm
|
Package 1 Weight
|
216 g
|
Unit Type of Package 2
|
S04
|
Number of Units in Package 2
|
40
|
Package 2 Height
|
30 cm
|
Package 2 Width
|
40 cm
|
Package 2 Length
|
60 cm
|
Package 2 Weight
|
9.205 kg
|
Unit Type of Package 3
|
P12
|
Number of Units in Package 3
|
160
|
Package 3 Height
|
42.5 cm
|
Package 3 Width
|
80 cm
|
Package 3 Length
|
120 cm
|
Package 3 Weight
|
49.5 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Circularity Profile
|
No need of specific recycling operations
|
PVC free
|
Yes
|
Halogen content performance
|
Halogen free plastic parts product
|
|
|