Schneider-Electric
 
LVS04693 picture- scope
LVS04693
Terminal extension support, Linergy BS, rear busbar, 70mm busbar/centres, 1600A
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Terminal extension support
Product name Linergy BS
Range compatibility Linergy Linergy BS busbar
PrismaSeT PrismaSeT P enclosure
Accessory / separate part categor Connection accessory
Complementary
Cubicle-device connection Linergy BS rear busbar
Installation description Cubicle - width 650 mm
Quantity per set Set of 1
Net weight 1.74 kg
Environment
Standards IEC 61439-2
Product certifications ASTA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.2 cm
Package 1 Width 10.6 cm
Package 1 Length 58.0 cm
Package 1 Weight 1.78 kg
Unit Type of Package 2 S04
Number of Units in Package 2 6
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 11.645 kg
Unit Type of Package 3 P12
Number of Units in Package 3 72
Package 3 Height 103.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 151.5 kg
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
Halogen content performance Halogen free plastic parts product