|
|
|
LVS04726
Interface and connection Canalis, PrismaSeT P, for MTZ2/NW, 4P, 2500A, set of 1
|
|
|
Main
Range
|
PrismaSeT
|
Range of product
|
PrismaSeT P
|
Product or component type
|
Interface and connection Canalis
|
Product name
|
PrismaSeT PrismaSeT P enclosure
|
Accessory / separate part categor
|
Interface accessory
|
Standards
|
IEC 61439-2, inside enclosure
IEC 61439-1
|
Product certifications
|
ASTA
|
Complementary
Cubicle-device connection
|
KT with Canalis
|
Poles description
|
4P
|
Installation description
|
Cubicle - width 650 mm
|
Cubicle depth
|
600 mm: front
600 + 400 mm: rear
|
Installed device
|
Masterpact: drawout NW20...25 - control: toggle vertical installation
Masterpact: fixed NW20...25 - control: toggle vertical installation
|
[Ie] rated operational current
|
2500 A
|
Colour
|
Natural
|
Height
|
350 mm
|
Width
|
575 mm
|
Depth
|
450 mm
|
Net weight
|
62.42 kg
|
Quantity per set
|
Set of 1
|
Functional unit
|
650 mm 600 mm PrismaSeT P cubicle Masterpact NW20...25 drawout toggle vertical 4P 1 front connection on Canalis 28
650 mm 1000 mm PrismaSeT P cubicle Masterpact NW20...25 drawout toggle vertical 4P 1 rear connection on Canalis 17
650 mm 600 mm PrismaSeT P cubicle Masterpact NW20...25 fixed toggle vertical 4P 1 front connection on Canalis 28
650 mm 1000 mm PrismaSeT P cubicle Masterpact NW20...25 fixed toggle vertical 4P 1 rear connection on Canalis 16
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
44.000 cm
|
Package 1 Width
|
41.000 cm
|
Package 1 Length
|
61.000 cm
|
Package 1 Weight
|
60.000 kg
|
Offer Sustainability
|
|