|
|
|
LVS04737
Interface and connection Canalis, PrismaSeT P, for MTZ2/NW, 3P, 4000A, set of 1
|
|
|
Main
Range
|
PrismaSeT
|
Range of product
|
PrismaSeT P
|
Product or component type
|
Interface and connection Canalis
|
Product name
|
PrismaSeT PrismaSeT P enclosure
Canalis Canalis KT busbar trunking
Masterpact MasterPact NW circuit breaker
|
Accessory / separate part categor
|
Interface accessory
|
Standards
|
IEC 61439-2, inside enclosure
IEC 61439-1, inside enclosure
|
Product certifications
|
ASTA
|
Complementary
Cubicle-device connection
|
KT with Canalis
|
Poles description
|
4P
|
Location of connection
|
Upstream
|
Installation description
|
Cubicle 4000A - width 650 mm
|
Cubicle depth
|
600 + 400 mm: rear
|
Installed device
|
Masterpact: NW40 vertical installation - rear connection
|
[Ie] rated operational current
|
4000 A
|
Height
|
350 mm
|
Width
|
575 mm
|
Depth
|
450 mm
|
Quantity per set
|
Set of 1
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
44.000 cm
|
Package 1 Width
|
40.500 cm
|
Package 1 Length
|
60.500 cm
|
Package 1 Weight
|
66.000 kg
|
Offer Sustainability
|
|