Schneider-Electric
 
LVS04746 picture- scope
LVS04746
Insulated flexible bar, PrismaSeT P and G, 400 A, busbar size 24 x 5mm, length 1800mm, set of 1
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
PrismaSeT P
Product or component type Insulated flexible bar
Product name PrismaSeT PrismaSeT G enclosure
PrismaSeT PrismaSeT P enclosure
Accessory / separate part categor Current distribution accessory
Standards IEC 61439-2, inside enclosure
IEC 61439-1, inside enclosure
Product certifications ASTA
Complementary
Installation description Cubicle
Floor-standing enclosure
Wall-mounted enclosure
[Ie] rated operational current 400 A
Busbar cross section 24 x 5 mm
Length 1800 mm
Net weight 2.48 kg
Quantity per set Set of 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 12.0 cm
Package 1 Length 193.5 cm
Package 1 Weight 2.554 kg
Unit Type of Package 2 P2M
Number of Units in Package 2 100
Package 2 Height 29.5 cm
Package 2 Width 120.0 cm
Package 2 Length 200.0 cm
Package 2 Weight 278.0 kg