This new version of the document takes into account the launch of 2 new offers, PanelSeT SFN and Climasys CU. Taking into account the change in range name going from Spacial SF to PanelSeT SFN. This version as well provides a view on the merge between CRN and CRNG offers into one single one. It also gives a view of the new Customization services tool. It also takes into account some changes to the ranges, with the suppression of phased-out references
Environmental disclosure
PrismaSet M Copper Busbar Floor Standing Switchboards upto 4000A
English
2024-07-03
Declaration of conformity
LVS04751 China RoHS Declaration
English
2024-07-03
LVS04751 China RoHS Declaration
Insulated flexible bar, PrismaSeT P and G, 520 A, busbar size 32 x 5mm, length 1800mm, set of 1
LVS04751 EU RoHS Declaration
English
2024-07-03
LVS04751 EU RoHS Declaration
Insulated flexible bar, PrismaSeT P and G, 520 A, busbar size 32 x 5mm, length 1800mm, set of 1
LVS04751 REACh Declaration
English
2024-07-03
LVS04751 REACh Declaration
Insulated flexible bar, PrismaSeT P and G, 520 A, busbar size 32 x 5mm, length 1800mm, set of 1
User guide
PrismaSeT Active - Guide d'installation et de maintenance
French
2024-06-15
PrismaSeT Active - Installation and Maintenance Guide
English
2024-07-03
PrismaSeT Active - Installation and Maintenance Guide
This guide provides instructions and recommendations to be followed for installation and maintenance of the equipment.
PrismaSeT Руководство по монтажу и техническому обслуживанию