|
|
|
LVS04759
Torques nuts, Linergy BS, M8, for obtain the correct tightening torque (28 Nm), set of 20
|
|
|
Main
Range
|
Linergy
|
Range of product
|
Linergy
|
Product or component type
|
Torques nuts
|
Product name
|
Linergy BS
|
Accessory / separate part categor
|
Installation accessory
|
Range compatibility
|
Linergy Linergy LGYE busbar
Linergy Linergy LGY busbar
Linergy Linergy BS busbar
PrismaSeT PrismaSeT P cubicle
|
Complementary
Installation description
|
Cubicle
|
Tightening torque
|
28 N.m
|
ISO thread
|
M8
|
Quantity per set
|
Set of 20
|
Colour
|
Natural
|
Net weight
|
0.26 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4.0 cm
|
Package 1 Width
|
5.0 cm
|
Package 1 Length
|
10.0 cm
|
Package 1 Weight
|
275.0 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
20
|
Package 2 Height
|
15.0 cm
|
Package 2 Width
|
30.0 cm
|
Package 2 Length
|
40.0 cm
|
Package 2 Weight
|
5.847 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
PVC free
|
Yes
|
|
|