|
|
|
LVS04768
Mounting hardware, linergy LGYE, screwplates for linergy evolution 2500A, set of 12
|
|
|
Main
Range
|
Linergy
|
Range of product
|
Linergy
|
Product or component type
|
Mounting hardware
|
Product name
|
Linergy LGY
|
Accessory / separate part categor
|
Fixing accessory
|
Range compatibility
|
Linergy Linergy LGYE busbar
Linergy Linergy LGY busbar
PrismaSeT PrismaSeT P cubicle
|
Cubicle-device connection
|
Busbar
Linergy busbar
|
[Ie] rated operational current
|
1600 A
2000 A
2500 A
|
Provided equipment
|
1 contact washer
1 nut
|
Complementary
Installation description
|
Cubicle
|
Number of studs
|
2 stud
|
ISO thread
|
M8
|
Quantity per set
|
Set of 12
|
Length
|
37 mm
|
Colour
|
Natural
|
Net weight
|
0.9 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
5.0 cm
|
Package 1 Width
|
9.0 cm
|
Package 1 Length
|
13.0 cm
|
Package 1 Weight
|
926.0 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
15.0 cm
|
Package 2 Width
|
30.0 cm
|
Package 2 Length
|
40.0 cm
|
Package 2 Weight
|
9.507 kg
|
Unit Type of Package 3
|
P12
|
Number of Units in Package 3
|
80
|
Package 3 Height
|
28.0 cm
|
Package 3 Width
|
80.0 cm
|
Package 3 Length
|
120.0 cm
|
Package 3 Weight
|
88.0 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Circularity Profile
|
No need of specific recycling operations
|
PVC free
|
Yes
|
|
|