This new version of the document takes into account the launch of 2 new offers, PanelSeT SFN and Climasys CU. Taking into account the change in range name going from Spacial SF to PanelSeT SFN. This version as well provides a view on the merge between CRN and CRNG offers into one single one. It also gives a view of the new Customization services tool. It also takes into account some changes to the ranges, with the suppression of phased-out references
Declaration of conformity
LVS04775 China RoHS Declaration
English
2024-06-27
LVS04775 China RoHS Declaration
Flat washer, Linergy LGY, Dia 20mm, M8 sold in lots of 20 for connection of less or equale 25 mm2 lugs to Linergy
LVS04775 EU RoHS Declaration
English
2024-06-27
LVS04775 EU RoHS Declaration
Flat washer, Linergy LGY, Dia 20mm, M8 sold in lots of 20 for connection of less or equale 25 mm2 lugs to Linergy
LVS04775 REACh Declaration
English
2024-06-27
LVS04775 REACh Declaration
Flat washer, Linergy LGY, Dia 20mm, M8 sold in lots of 20 for connection of less or equale 25 mm2 lugs to Linergy
User guide
PrismaSeT Active - Guide d'installation et de maintenance
French
2024-06-15
PrismaSeT Active - Installation and Maintenance Guide
English
2024-07-03
PrismaSeT Active - Installation and Maintenance Guide
This guide provides instructions and recommendations to be followed for installation and maintenance of the equipment.
PrismaSeT Руководство по монтажу и техническому обслуживанию