Schneider-Electric
 
LVS04784 picture- scope
LVS04784
Mounting hardware, LINERGY BS, 22 Bolts, 8.8 Class, M8X30
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Mounting hardware
Product name Linergy BS
Accessory / separate part categor Fixing accessory
Range compatibility Linergy Linergy BS busbar
PrismaSeT PrismaSeT P cubicle
Provided equipment 1 nut
2 contact washers
Complementary
Installation description Cubicle
ISO thread M8
Quantity per set Set of 20
Length 30 mm
Colour Natural
Net weight 0.49 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 6.000 cm
Package 1 Length 11.000 cm
Package 1 Weight 494.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 20
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 10.143 kg
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
Halogen content performance Halogen free plastic parts product