|
|
|
LVS04794
Phase marker, Linergy LGY, for linergy busbar, set of 12
|
|
|
Main
Range
|
Linergy
|
Range of product
|
Linergy
|
Product name
|
Linergy LGY
|
Product or component type
|
Phase marker
|
Accessory / separate part categor
|
Marking accessory
|
Provided equipment
|
1 clips-in support
|
Complementary
Range compatibility
|
PrismaSeT PrismaSeT P cubicle
Linergy Linergy LGY busbar
Linergy Linergy LGYE busbar
|
Product compatibility
|
Linergy busbar
|
Mounting mode
|
By clips
|
Installation description
|
Cubicle
Cubicle duct
|
Marking
|
PE
PEN
L1
L2
L3
N
|
Quantity per set
|
Set of 12
|
Net weight
|
0.038 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3 cm
|
Package 1 Width
|
6.5 cm
|
Package 1 Length
|
8 cm
|
Package 1 Weight
|
40 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
20
|
Package 2 Height
|
15 cm
|
Package 2 Width
|
30 cm
|
Package 2 Length
|
40 cm
|
Package 2 Weight
|
1.044 kg
|
Unit Type of Package 3
|
P12
|
Number of Units in Package 3
|
160
|
Package 3 Height
|
28 cm
|
Package 3 Width
|
80 cm
|
Package 3 Length
|
120 cm
|
Package 3 Weight
|
20.5 kg
|
Offer Sustainability
EU RoHS Directive
|
Not applicable, out of EU RoHS legal scope
|
Circularity Profile
|
No need of specific recycling operations
|
|
|