Schneider-Electric
 
LVS04810 picture- scope
LVS04810
Tooth-cap, PrismaSeT P, 12 x tooth-cap, 1P, for Linergy FC distribution block/compact NSXM160
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Tooth-cap
Product name Linergy FC
Accessory / separate part categor Insulation accessory
Range compatibility Linergy Linergy FC device feeder
PrismaSeT PrismaSeT P cubicle
Complementary
Mounting mode Clip-on
Quantity per set Set of 12
Height 35 mm
Width 25 mm
Depth 65 mm
Colour Black
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 10.0 cm
Package 1 Length 19.0 cm
Package 1 Weight 134.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 50
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 7.36 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
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
Halogen content performance Halogen free plastic parts product