|
|
|
LVS04853
Rear connection cover, PrismaSeT P, for NS1600 vertical fixed
|
|
|
Main
Range
|
PrismaSeT
|
Range of product
|
PrismaSeT P
|
Product or component type
|
Rear connection cover
|
Accessory / separate part categor
|
Interface accessory
|
Range compatibility
|
PrismaSeT PrismaSeT P framework
|
Cubicle partitioning form
|
Form 1
|
Complementary
Installation description
|
Cubicle - width 650 mm, depth 400 + 400 mm
|
Installed device
|
Vertical fixed NS630b...1600
Vertical fixed + drawout NT06...16
|
Quantity per set
|
Set of 1
|
Material
|
Steel
|
Height
|
300 mm
|
Width
|
575 mm
|
Net weight
|
8.42 kg
|
Surface finish
|
Matt
Textured
|
Protective treatment
|
Electrophoresis treatment and hot-polymerised polyester epoxy powder
|
Colour
|
White (RAL 9003)
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
5.0 cm
|
Package 1 Width
|
64.0 cm
|
Package 1 Length
|
83.5 cm
|
Package 1 Weight
|
8.489 kg
|
Unit Type of Package 2
|
PAL
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
66.0 cm
|
Package 2 Width
|
84.0 cm
|
Package 2 Length
|
128.0 cm
|
Package 2 Weight
|
181.0 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
PVC free
|
Yes
|
|
|