Schneider-Electric
 
LVS04861 picture- scope
LVS04861
Front connection cover, PrismaSeT P, for MTZ2/NW
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Front connection cover
Accessory / separate part categor Interface accessory
Range compatibility PrismaSeT PrismaSeT P framework
Cubicle partitioning form Form 1
Complementary
Installation description Cubicle
Installed device Fixed + drawout NW08...32
Fixed + drawout NW40
Quantity per set Set of 1
Net weight 9.26 kg
Surface finish Matt
Textured
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.5 cm
Package 1 Width 63.0 cm
Package 1 Length 70.5 cm
Package 1 Weight 9.29 kg
Unit Type of Package 2 P12
Number of Units in Package 2 20
Package 2 Height 98.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 197.5 kg