Schneider-Electric
 
LVS04871 picture- scope
LVS04871
Canalis cover, PrismaSeT P, Form 1, 9M, for Cubicle W650mm, Set of 1
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Canalis cover
Accessory / separate part categor Interface accessory
Range compatibility PrismaSeT PrismaSeT P framework
Cubicle partitioning form Form 1
Complementary
Installation description Cubicle - width 650 mm
Number of vertical modules [50 mm] 9
Quantity per set Set of 1
Material Steel
Height 450 mm
Width 575 mm
Net weight 6.9 kg
Surface finish Matt
Textured
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 62.0 cm
Package 1 Length 67.5 cm
Package 1 Weight 6.525 kg
Unit Type of Package 2 P12
Number of Units in Package 2 20
Package 2 Height 103.5 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 142.0 kg