Schneider-Electric
 
LVS04911 picture- scope
LVS04911
Inter cubicle partition, PrismaSeT P, 2 panels H850mm W320mm, for 2 adjacent cubicles D400/D600
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Inter-cubicle partition
Accessory / separate part categor Insulation accessory
Range compatibility PrismaSeT PrismaSeT P framework
Barrier position Lateral inter-cubicle
Complementary
Installation description Cubicle, depth 400 mm
Cubicle, depth 600 mm
Number of vertical modules [50 mm] 36
Quantity per set Set of 1
Material Treated sheet steel
Height 1920 mm
Width 320 mm
Net weight 7.94 kg
Surface finish Matt
Textured
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 34.0 cm
Package 1 Length 97.0 cm
Package 1 Weight 6.916 kg
Unit Type of Package 2 P12
Number of Units in Package 2 20
Package 2 Height 53.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 149.8 kg