Schneider-Electric
 
LVS04921 picture- scope
LVS04921
Barrier, PrismaSeT P, Form 2 front barrier for lateral vertical busbars, L150 mm
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Barrier
Accessory / separate part categor Insulation accessory
Range compatibility PrismaSeT PrismaSeT P framework
Barrier position Rear
Front
Cubicle partitioning form Form 2
Complementary
Installation description Cubicle duct - width 150 mm
Number of vertical modules [50 mm] 36
Installed device Vertical lateral busbar
Quantity per set Set of 1
Material Steel
Height 996 mm
Net weight 2.32 kg
Surface finish Matt
Textured
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 12.000 cm
Package 1 Length 101.000 cm
Package 1 Weight 2.295 kg
Unit Type of Package 2 P12
Number of Units in Package 2 120
Package 2 Height 73.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 289.000 kg
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
Halogen content performance Halogen free plastic parts product