Schneider-Electric
 
LVS04928 picture- scope
LVS04928
Connection cover, PrismaSeT P, additional partition of prefabricated connection LGYE D650, D600mm
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Connection cover
Accessory / separate part categor Insulation accessory
Range compatibility Linergy Linergy LGYE busbar
PrismaSeT PrismaSeT P framework
Cubicle partitioning form Form 1
Complementary
Installation description Cubicle - width 650 mm, depth 600 mm
Cubicle - width 650 mm, depth 600 + 400 mm
Installed device Horizontal connection for NW
Quantity per set Set of 1
Surface finish Matt
Textured
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.4 cm
Package 1 Width 19.2 cm
Package 1 Length 58.0 cm
Package 1 Weight 1.076 kg
Unit Type of Package 2 S04
Number of Units in Package 2 10
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 11.442 kg