|
|
|
LVS04931
Inter cubicle partition, PrismaSeT P, 2 panels H850mm, W150mm, for 2 adjacent cubicles D600mm
|
|
|
Main
Range
|
PrismaSeT
|
Range of product
|
PrismaSeT P
|
Product or component type
|
Inter-cubicle partition
|
Accessory / separate part categor
|
Insulation accessory
|
Range compatibility
|
PrismaSeT PrismaSeT P framework
|
Barrier position
|
Lateral inter-cubicle
|
Complementary
Installation description
|
Cubicle, depth 600 mm
|
Number of vertical modules [50 mm]
|
36
|
Quantity per set
|
Set of 1
|
Material
|
Treated sheet steel
|
Height
|
1920 mm
|
Width
|
150 mm
|
Net weight
|
3.56 kg
|
Surface finish
|
Matt
Textured
|
Protective treatment
|
Electrophoresis treatment and hot-polymerised polyester epoxy powder
|
Colour
|
White (RAL 9003)
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3.5 cm
|
Package 1 Width
|
34.0 cm
|
Package 1 Length
|
97.5 cm
|
Package 1 Weight
|
3.525 kg
|
Unit Type of Package 2
|
P12
|
Number of Units in Package 2
|
42
|
Package 2 Height
|
83.0 cm
|
Package 2 Width
|
80.0 cm
|
Package 2 Length
|
120.0 cm
|
Package 2 Weight
|
159.5 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
PVC free
|
Yes
|
Halogen content performance
|
Halogen free plastic parts product
|
|
|