Schneider-Electric
 
LVS04951 picture- scope
LVS04951
Gland plate, PrismaSeT P, H200mm, W325mm, lateral or rear mounting in form 4 partitioning
Schneider Electric
Characteristics
Main
Range of product PrismaSeT P
Range PrismaSeT
Range compatibility PrismaSeT PrismaSeT P framework
Product or component type Gland plate
Accessory / separate part categor Enclosure accessory
Complementary
Enclosure/cubicle description Cubicle - width 650 mm
Cubicle, depth 400 mm
Number of vertical modules [50 mm] 4
3
Type of gland plate Plain
Mounting location Side of the enclosure
Rear of the enclosure
Material Plastic
Quantity per set Set of 1
Height 200 mm
Width 325 mm
Depth 30 mm
Net weight 0.36 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.4 cm
Package 1 Width 20 cm
Package 1 Length 32.4 cm
Package 1 Weight 310 g
Unit Type of Package 2 S04
Number of Units in Package 2 15
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 5.136 kg
Unit Type of Package 3 P12
Number of Units in Package 3 120
Package 3 Height 73 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 54 kg