|
|
|
LVS04953
Cover, PrismaSeT P, Form 4b, cover for connection transfer assembly in duct for 3 to 5 modules
|
|
|
Main
Range
|
PrismaSeT
|
Range of product
|
PrismaSeT P
|
Product or component type
|
Cover
|
Accessory / separate part categor
|
Insulation accessory
|
Range compatibility
|
PrismaSeT PrismaSeT P framework
|
Cubicle partitioning form
|
Form 4b
|
Complementary
Installation description
|
Cubicle
|
Number of vertical modules [50 mm]
|
3
4
5
|
Installed device
|
Connection transfer assembly
|
Quantity per set
|
Set of 1
|
Width
|
330 mm
|
Net weight
|
1.96 kg
|
Surface finish
|
Matt
Textured
|
Protective treatment
|
Electrophoresis treatment and hot-polymerised polyester epoxy powder
|
Colour
|
White (RAL 9003)
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4.000 cm
|
Package 1 Width
|
29.000 cm
|
Package 1 Length
|
33.000 cm
|
Package 1 Weight
|
1.900 kg
|
Unit Type of Package 2
|
S04
|
Number of Units in Package 2
|
6
|
Package 2 Height
|
30.000 cm
|
Package 2 Width
|
40.000 cm
|
Package 2 Length
|
60.000 cm
|
Package 2 Weight
|
12.274 kg
|
Unit Type of Package 3
|
P12
|
Number of Units in Package 3
|
72
|
Package 3 Height
|
102.000 cm
|
Package 3 Width
|
80.000 cm
|
Package 3 Length
|
120.000 cm
|
Package 3 Weight
|
158.000 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
PVC free
|
Yes
|
|
|