Schneider-Electric
 
LVS04956 picture- scope
LVS04956
Partition, PrismaSeT P, Form 3, vertical partition for rear connection, 5 or 6 modules
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Partition
Accessory / separate part categor Insulation accessory
Range compatibility PrismaSeT PrismaSeT P framework
Cubicle partitioning form Form 3
Complementary
Installation description Cubicle - width 650 mm
Installation direction Vertical
Number of vertical modules [50 mm] 6
Installed device Rear connection
Quantity per set Set of 1
Height 300 mm
Width 2238 mm
Net weight 0.56 kg
Surface finish Matt
Textured
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 20.0 cm
Package 1 Length 30.5 cm
Package 1 Weight 463.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 30
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 14.62 kg
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
Halogen content performance Halogen free plastic parts product