|
|
|
LVS04966
Partition Plate, PrismaSeT P, form 2, 4M, front and rear horizontal partition, for enclosures W650, D600
|
|
|
Main
Range
|
PrismaSeT
|
Range of product
|
PrismaSeT P
|
Product or component type
|
Partition
|
Accessory / separate part categor
|
Insulation accessory
|
Range compatibility
|
PrismaSeT PrismaSeT P enclosure
Linergy Linergy BS busbar
Linergy Linergy LGYE busbar
|
Product specific application
|
To partition horizontal busbars
|
Cubicle partitioning form
|
Form 2
|
Complementary
Enclosure/cubicle width
|
650 mm
|
Enclosure/cubicle description
|
Cubicle 4000A
|
Installation description
|
Cubicle 4000A - width 650 mm, depth 600 mm
|
Product destination
|
For 600 mm deep framework
|
Cubicle depth
|
600 mm
|
Height
|
200 mm
|
Colour
|
White (RAL 9003)
|
Surface finish
|
Textured
Matt
Powder coated
|
Protective treatment
|
Electrophoresis treatment and hot-polymerised polyester epoxy powder
|
Net weight
|
3.7 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
2.500 cm
|
Package 1 Width
|
34.700 cm
|
Package 1 Length
|
57.200 cm
|
Package 1 Weight
|
3.793 kg
|
Unit Type of Package 2
|
S04
|
Number of Units in Package 2
|
3
|
Package 2 Height
|
30.000 cm
|
Package 2 Width
|
40.000 cm
|
Package 2 Length
|
60.000 cm
|
Package 2 Weight
|
12.196 kg
|
Unit Type of Package 3
|
P12
|
Number of Units in Package 3
|
36
|
Package 3 Height
|
102.000 cm
|
Package 3 Width
|
80.000 cm
|
Package 3 Length
|
120.000 cm
|
Package 3 Weight
|
157.500 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
PVC free
|
Yes
|
Halogen content performance
|
Halogen free plastic parts product
|
|
|