|
|
|
LVS07051
Connector, Linergy BS, 4 Connectors for copper/aluminium cables, 1P 160A, 70mm², Set of 4
|
|
|
Main
Range
|
Linergy
|
Range of product
|
Linergy
|
Product or component type
|
Connector
|
Product name
|
Linergy BS
|
Accessory / separate part categor
|
Connection accessory
|
Range compatibility
|
Linergy Linergy BS busbar
PrismaSeT PrismaSeT G enclosure
PrismaSeT PrismaSeT P cubicle
|
Product compatibility
|
M6 drilled busbar
|
Poles description
|
1P
|
Complementary
Enclosure/cubicle description
|
Cubicle
Floor-standing enclosure
Wall-mounted enclosure
|
[Ie] rated operational current
|
180 A
|
Connections - terminals
|
Screw terminal70 mm² rigid
|
Conductor material
|
Copper
Aluminium
|
Quantity per set
|
Set of 4
|
Height
|
30 mm
|
Width
|
20 mm
|
Depth
|
23 mm
|
Net weight
|
0.19 kg
|
Colour
|
Natural
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3.0 cm
|
Package 1 Width
|
5.0 cm
|
Package 1 Length
|
13.0 cm
|
Package 1 Weight
|
181.0 g
|
Unit Type of Package 2
|
S03
|
Number of Units in Package 2
|
50
|
Package 2 Height
|
30.0 cm
|
Package 2 Width
|
30.0 cm
|
Package 2 Length
|
40.0 cm
|
Package 2 Weight
|
9.446 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Compliant with Exemptions
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
PVC free
|
Yes
|
Halogen content performance
|
Halogen free plastic parts product
|
|
|