|
|
|
LVS08346
Rear panel & door, PrismaSeT G, for extension duct, 23M, W300mm, H1250mm, IP55
|
|
|
Main
Range
|
PrismaSeT
|
Range of product
|
PrismaSeT G
|
Product or component type
|
Door
Rear panel
|
Device application
|
Low voltage electrical distribution
|
Enclosure type
|
Functional enclosure delivered in kit form
|
Provided equipment
|
1 x door for enclosure
|
Additional information
|
Can be combined side by side and one on top of another
|
Type of front plate
|
Without
|
Number of vertical modules [50 mm]
|
23
|
Number of 18 mm modules per row
|
10
|
Complementary
[Ui] rated insulation voltage
|
1000 V
|
[In] rated current
|
630 A at 40 °C conforming to IEC 61439-2
|
Protective treatment
|
Electrophoresis treatment and hot-polymerised polyester epoxy powder
|
Surface finish
|
Matt
Smooth
|
Colour
|
White (RAL 9001)
|
Width
|
300 mm
|
Height
|
1250 mm
|
Depth
|
260 mm
|
Net weight
|
21.44 kg
|
Quantity per set
|
Set of 1
|
Environment
IP degree of protection
|
IP55 with door
|
IK degree of protection
|
IK10 with door conforming to EN/IEC 62262
|
Mechanical robustness
|
Seismic tests - 2.5G conforming to IEC 60068-2-57
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
10.500 cm
|
Package 1 Width
|
37.000 cm
|
Package 1 Length
|
124.000 cm
|
Package 1 Weight
|
21.500 kg
|
Unit Type of Package 2
|
P2M
|
Number of Units in Package 2
|
14
|
Package 2 Height
|
69.000 cm
|
Package 2 Width
|
120.000 cm
|
Package 2 Length
|
200.000 cm
|
Package 2 Weight
|
322.000 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Circularity Profile
|
No need of specific recycling operations
|
|
|