|
|
|
LVS08353
Side panel, PrismaSeT G, for extension enclosure, 11M, H650mm, IP55, white, RAL 9003, set of 2 (left/right)
|
|
|
Main
Range
|
PrismaSeT
|
Range of product
|
PrismaSeT G
|
Product or component type
|
Side panel
|
Range compatibility
|
PrismaSeT PrismaSeT G enclosure
|
Device application
|
Low voltage electrical distribution
|
Enclosure type
|
Metal enclosure
|
Installation description
|
Wall-mounted enclosure - width 600 mm
|
Kit composition
|
2 side panel
|
Number of vertical modules [50 mm]
|
11
|
Standards
|
IEC 61439-1 for enclosure
IEC 61439-2 for enclosure
|
Product certifications
|
ASTA
|
Complementary
Material
|
Treated sheet steel
|
Protective treatment
|
Electrophoresis treatment and hot-polymerised polyester epoxy powder
|
Surface finish
|
Textured
Matt
|
Colour
|
White (RAL 9003)
|
Special colour options
|
Yes
|
Width
|
250 mm
|
Height
|
650 mm
|
Net weight
|
4.24 kg
|
Quantity per set
|
Set of 1
|
Environment
IP degree of protection
|
IP55 for enclosure
|
IK degree of protection
|
IK10
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
7.0 cm
|
Package 1 Width
|
23.0 cm
|
Package 1 Length
|
64.0 cm
|
Package 1 Weight
|
4.457 kg
|
Unit Type of Package 2
|
P12
|
Number of Units in Package 2
|
6
|
Package 2 Height
|
29.0 cm
|
Package 2 Width
|
80.0 cm
|
Package 2 Length
|
120.0 cm
|
Package 2 Weight
|
39.0 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
PVC free
|
Yes
|
Halogen content performance
|
Halogen free plastic parts product
|
|
|