|
|
|
LVS08383
Combination kit, PrismaSeT G, square combination, IP55
|
|
|
Main
Range
|
PrismaSeT
|
Range of product
|
PrismaSeT G
|
Product or component type
|
Combination kit
|
Accessory / separate part categor
|
Enclosure accessory
|
Range compatibility
|
PrismaSeT PrismaSeT G enclosure extension
|
Product compatibility
|
IP55 enclosure
|
IP degree of protection
|
IP55
|
Complementary
Mounting location
|
Side by side
|
Mounting position
|
In square
|
Installation description
|
Floor-standing enclosure
Wall-mounted enclosure
|
Provided equipment
|
1 quadruple pillar
|
Quantity per set
|
Set of 1
|
Net weight
|
2.22 kg
|
Surface finish
|
Matt
Textured
|
Protective treatment
|
Electrophoresis treatment and hot-polymerised polyester epoxy powder
|
Colour
|
White (RAL 9003)
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
12.000 cm
|
Package 1 Width
|
12.500 cm
|
Package 1 Length
|
50.500 cm
|
Package 1 Weight
|
1.851 kg
|
Unit Type of Package 2
|
S04
|
Number of Units in Package 2
|
5
|
Package 2 Height
|
30.000 cm
|
Package 2 Width
|
40.000 cm
|
Package 2 Length
|
60.000 cm
|
Package 2 Weight
|
9.941 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Circularity Profile
|
No need of specific recycling operations
|
PVC free
|
Yes
|
Halogen content performance
|
Halogen free plastic parts product
|
|
|