Schneider-Electric
 
LVS08391 picture- scope
LVS08391
Upright, PrismaSeT G, 1 mounting upright, L1950mm, IP55
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Upright
Accessory / separate part categor Mounting accessory
Range compatibility PrismaSeT PrismaSeT G enclosure extension
Product compatibility IP55 enclosure
IP degree of protection IP55
Provided equipment 2 adjustable fixing brackets
1 joint
Complementary
Installation description Wall-mounted enclosure
Wall-mounted duct
Quantity per set Set of 3
Length 1950 mm
Height 1950 mm
Width 50 mm
Net weight 4.68 kg
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour Natural
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.0 cm
Package 1 Width 7.0 cm
Package 1 Length 196.0 cm
Package 1 Weight 4.711 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 120
Package 2 Height 82.0 cm
Package 2 Width 120.0 cm
Package 2 Length 202.0 cm
Package 2 Weight 587.0 kg
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
Halogen content performance Halogen free plastic parts product