Schneider-Electric
 
LVS08456 picture- scope
LVS08456
Roof plate, PrismaSeT P, for enclosure, W650mm, D400mm, IP55, white, RAL 9003
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Roof
Range compatibility PrismaSeT PrismaSeT P enclosure
Device application Low voltage electrical distribution
Enclosure type Metal enclosure
Installation description Cubicle - width 650 mm, depth 400 mm
Standards IEC 61439-1 for enclosure
IEC 61439-2 for enclosure
Product certifications ASTA
Complementary
Material Treated sheet steel
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Textured
Matt
Colour White (RAL 9003)
Special colour options Yes
Width 650 mm
Depth 400 mm
Net weight 2.98 kg
Quantity per set Set of 1
Environment
IP degree of protection IP55 for enclosure
IK degree of protection IK10
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 42.0 cm
Package 1 Length 68.0 cm
Package 1 Weight 3.028 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 60
Package 2 Height 94.0 cm
Package 2 Width 85.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 191.0 kg
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
Sustainable packaging Yes