Schneider-Electric
 
LVS08497 picture- scope
LVS08497
Gland plate, PrismaSeT P, Two-part gland plate, for enclosure W650+150mm, D400mm, IP31, white, RAL 9003
Schneider Electric
Characteristics
Main
Range of product PrismaSeT P
Range PrismaSeT
Range compatibility PrismaSeT PrismaSeT P cubicle
Product or component type Gland plate
Product compatibility IP31 enclosure
Complementary
Enclosure/cubicle description Cubicle + duct - width 650 + 150 mm
Type of gland plate Two part gland plate
Material Treated sheet steel
Quantity per set Set of 1
Width 800 mm
Depth 400 mm
Net weight 3.92 kg
Surface finish Textured
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Environment
IP degree of protection IP31
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.500 cm
Package 1 Width 21.000 cm
Package 1 Length 72.500 cm
Package 1 Weight 3.943 kg
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 16.500 cm
Package 2 Width 53.500 cm
Package 2 Length 81.000 cm
Package 2 Weight 20.660 kg
Unit Type of Package 3 P12
Number of Units in Package 3 40
Package 3 Height 78.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 175.000 kg