|
|
|
LVS08498
Gland plate, PrismaSeT P, Two-part gland plate, for enclosure W800mm, D400mm, IP31, white, RAL 9003
|
|
|
Main
Range of product
|
PrismaSeT P
|
Range
|
PrismaSeT
|
Range compatibility
|
PrismaSeT PrismaSeT P cubicle
|
Product or component type
|
Gland plate
|
Product compatibility
|
IP31 enclosure
|
Complementary
Enclosure/cubicle description
|
Cubicle - width 800 mm
|
Type of gland plate
|
Two part gland plate
|
Material
|
Treated sheet steel
|
Quantity per set
|
Set of 1
|
Width
|
800 mm
|
Depth
|
400 mm
|
Net weight
|
4.06 kg
|
Surface finish
|
Textured
Matt
|
Protective treatment
|
Electrophoresis treatment and hot-polymerised polyester epoxy powder
|
Colour
|
White (RAL 9003)
|
Environment
IP degree of protection
|
IP31
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3.5 cm
|
Package 1 Width
|
21 cm
|
Package 1 Length
|
72.5 cm
|
Package 1 Weight
|
4.059 kg
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
5
|
Package 2 Height
|
16.5 cm
|
Package 2 Width
|
53.5 cm
|
Package 2 Length
|
81 cm
|
Package 2 Weight
|
21.75 kg
|
Unit Type of Package 3
|
P12
|
Number of Units in Package 3
|
60
|
Package 3 Height
|
112 cm
|
Package 3 Width
|
80 cm
|
Package 3 Length
|
120 cm
|
Package 3 Weight
|
271 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Circularity Profile
|
No need of specific recycling operations
|
PVC free
|
Yes
|
|
|