|
|
|
LVS08536
Door, PrismaSeT P, Floor-standing, transparent, reversible opening, 36M, W650, 2 locks, IP30, white, RAL 9003
|
|
|
Main
Range
|
PrismaSeT
|
Range of product
|
PrismaSeT P
|
Product or component type
|
Door
|
Range compatibility
|
PrismaSeT PrismaSeT P cubicle
|
Provided equipment
|
Door
Handle
Keylock (key 405)
Other keylock and insert to be ordered separately
2 hinge
|
Enclosure mounting
|
Floor-standing
|
Type of door
|
Transparent
|
IP degree of protection
|
IP30
|
Complementary
Installation description
|
Cubicle - width 650 mm
|
Door opening side
|
Reversible
|
Number of locks
|
2
|
Door opening angle
|
120 °
|
Number of vertical modules [50 mm]
|
36
|
Enclosure material
|
Glass
Treated sheet steel
|
Quantity per set
|
Set of 1
|
Height
|
1925 mm
|
Width
|
650 mm
|
Net weight
|
18 kg
|
Surface finish
|
Textured
Matt
|
Colour
|
White (RAL 9003)
|
Environment
IK degree of protection
|
IK08 conforming to EN/IEC 62262
|
Standards
|
IEC 61439-1
IEC 61439-2
|
Protective treatment
|
Electrophoresis treatment and hot-polymerised polyester epoxy powder
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
6.8 cm
|
Package 1 Width
|
70.0 cm
|
Package 1 Length
|
200.0 cm
|
Package 1 Weight
|
19.6 kg
|
Unit Type of Package 2
|
PAL
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
85.0 cm
|
Package 2 Width
|
120.0 cm
|
Package 2 Length
|
202.0 cm
|
Package 2 Weight
|
216.0 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
Sustainable packaging
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
|
|