Schneider-Electric
 
LVS08564 picture- scope
LVS08564
Hinged front plate frame, PrismaSeT P, support is left -hand opening W400
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Hinged front plate support frame
Range compatibility PrismaSeT PrismaSeT P cubicle duct
Complementary
Enclosure/cubicle description Cubicle duct - width 400 mm
Number of vertical modules [50 mm] 36
Quantity per set Set of 1
Height 2000 mm
Width 400 mm
Net weight 5.18 kg
Surface finish Matt
Textured
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Environment
Standards IEC 62208
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 35.0 cm
Package 1 Length 190.0 cm
Package 1 Weight 5.8 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 15
Package 2 Height 42.0 cm
Package 2 Width 120.0 cm
Package 2 Length 202.0 cm
Package 2 Weight 107.0 kg
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
Sustainable packaging Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes