Schneider-Electric
 
LVS08606 picture- scope
LVS08606
Framework, PrismaSet P, for Enclosures W650 mm, D600mm
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Framework
Range compatibility PrismaSeT PrismaSeT P cubicle
Provided equipment Four cross-pieces
Mounting hardware
Side-by-side combination kit
Two frames
Additional information Can be combined side by side and back to back
Complementary
Enclosure/cubicle description Cubicle - width 650 mm
Quantity per set Set of 1
Height 2000 mm
Width 650 mm
Depth 600 mm
Net weight 24 kg
Surface finish Matt
Textured
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Environment
Standards IEC 62208
Mechanical robustness Seismic tests structure reinforcement - 2G conforming to IEC 60068-2-57
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.500 cm
Package 1 Width 62.500 cm
Package 1 Length 204.000 cm
Package 1 Weight 25.614 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 20
Package 2 Height 100.000 cm
Package 2 Width 120.000 cm
Package 2 Length 25.000 cm
Package 2 Weight 536.000 kg
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
Sustainable packaging Yes