|
|
|
LVS08607
Framework, PrismaSet P, for Enclosures W650+150mm, D600mm
|
|
|
Main
Range
|
PrismaSeT
|
Range of product
|
PrismaSeT P
|
Product or component type
|
Framework
|
Range compatibility
|
PrismaSeT PrismaSeT P cubicle
|
Provided equipment
|
Four cross-pieces
Mounting hardware
Side-by-side combination kit
Two frames
|
Additional information
|
Can be combined side by side and back to back
Busbar compartment can be on the left or right
|
Complementary
Enclosure/cubicle description
|
Cubicle - width 650 + 150 mm
|
Quantity per set
|
Set of 1
|
Height
|
2000 mm
|
Width
|
800 mm
|
Depth
|
600 mm
|
Net weight
|
34.36 kg
|
Surface finish
|
Matt
Textured
|
Protective treatment
|
Electrophoresis treatment and hot-polymerised polyester epoxy powder
|
Colour
|
White (RAL 9003)
|
Environment
Standards
|
IEC 62208
|
Mechanical robustness
|
Seismic tests structure reinforcement - 2G conforming to IEC 60068-2-57
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
12.500 cm
|
Package 1 Width
|
62.500 cm
|
Package 1 Length
|
204.000 cm
|
Package 1 Weight
|
35.959 kg
|
Unit Type of Package 2
|
PAL
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
78.000 cm
|
Package 2 Width
|
120.000 cm
|
Package 2 Length
|
202.000 cm
|
Package 2 Weight
|
534.000 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
Sustainable packaging
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
|
|