Schneider-Electric
 
LVS08640 picture- scope
LVS08640
Front plate, PrismaSeT P, green cover to fix on top of each frame for W300, IP30/31/55
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
PrismaSeT P Active
Product or component type Front plate
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT P duct
PrismaSeT PrismaSeT P Active duct
Type of front plate Plain
Complementary
Enclosure/cubicle description Cubicle - width 300 mm
Number of vertical modules [50 mm] 1
Standards IEC 61439-2
IEC 61439-1
Product certifications ASTA
Material Painted steel
Surface finish Textured
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour Green (RAL 6029)
Height 50 mm
Width 300 mm
Net weight 0.18 kg
Quantity per set Set of 1
Functional unit 300 mm PrismaSeT P cubicle
Environment
IP degree of protection IP31
IP41
IP55
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 4.7 cm
Package 1 Length 31.5 cm
Package 1 Weight 614.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 12
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 7.65 kg
Unit Type of Package 3 P12
Number of Units in Package 3 192
Package 3 Height 44.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 134.0 kg
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
Halogen content performance Halogen free plastic parts product