|
|
|
LVS08642
Front plate, PrismaSeT P, green cover to fix on top of each frame for W650, IP30/31/55
|
|
|
Main
Range
|
PrismaSeT
|
Range of product
|
PrismaSeT P
PrismaSeT P Active
|
Product or component type
|
Front plate
|
Accessory / separate part categor
|
Installation accessory
|
Range compatibility
|
PrismaSeT PrismaSeT P cubicle
PrismaSeT PrismaSeT P Active cubicle
|
Type of front plate
|
Plain
|
Complementary
Enclosure/cubicle description
|
Cubicle - width 650 mm
|
Standards
|
IEC 61439-2
IEC 61439-1
|
Product certifications
|
ASTA
|
Material
|
Painted steel
|
Surface finish
|
Textured
Matt
|
Protective treatment
|
Electrophoresis treatment and hot-polymerised polyester epoxy powder
|
Colour
|
Green (RAL 6029)
|
Height
|
50 mm
|
Width
|
650 mm
|
Net weight
|
0.40 kg
|
Quantity per set
|
Set of 1
|
Functional unit
|
650 mm PrismaSeT P cubicle
|
Environment
IP degree of protection
|
IP31
IP41
IP55
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
5.200 cm
|
Package 1 Width
|
4.600 cm
|
Package 1 Length
|
66.600 cm
|
Package 1 Weight
|
1.036 kg
|
Unit Type of Package 2
|
X12
|
Number of Units in Package 2
|
280
|
Package 2 Height
|
74.000 cm
|
Package 2 Width
|
80.000 cm
|
Package 2 Length
|
120.000 cm
|
Package 2 Weight
|
306.000 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
PVC free
|
Yes
|
Halogen content performance
|
Halogen free plastic parts product
|
|
|