|
|
|
LVS08706
Handling base side-length, PrismaSeT P, L2000mm, SUP 2550
|
|
|
Main
Range
|
PrismaSeT
|
Range of product
|
PrismaSeT P
|
Product or component type
|
Handling base side-length
|
Accessory / separate part categor
|
Enclosure accessory
|
Accessory / separate part type
|
Lifting
|
Range compatibility
|
PrismaSeT PrismaSeT P framework
|
Provided equipment
|
Mounting hardware
|
Complementary
Installation description
|
Cubicle
|
Quantity per set
|
Set of 2
|
Material
|
Steel
|
Height
|
50 mm
|
Width
|
1930 mm
|
Depth
|
40 mm
|
Net weight
|
8.76 kg
|
Colour
|
Natural
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
8.0 cm
|
Package 1 Width
|
8.0 cm
|
Package 1 Length
|
198.0 cm
|
Package 1 Weight
|
9.0 kg
|
Unit Type of Package 2
|
PAL
|
Number of Units in Package 2
|
60
|
Package 2 Height
|
50.0 cm
|
Package 2 Width
|
120.0 cm
|
Package 2 Length
|
202.0 cm
|
Package 2 Weight
|
560.0 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Circularity Profile
|
No need of specific recycling operations
|
PVC free
|
Yes
|
Halogen content performance
|
Halogen free plastic parts product
|
|
|